• The chart below shows dimensions for locknuts and lockplates used in the mounting of straight bore bearings on shafts.
  • Other dimensions and tolerances related to shaft configurations are also shown.
  • Dimensions are presented according to bearing bore size and are applicable to bearings in the various series (e.g., 222,223 etc.).
Unit of Measure

Specifications

Bearing Bore

N/A 560 mm

Locknut

N/A N 560

Lockplate

N/A P 560

Threads

Major Diameter

N/A 560.02 mm22.048 in

Threads No. per Inch

N/A 4

Shaft

Relief Diameter A

N/A 550.8 mm21.685 in

Diameter S-3

N/A 549.3 mm21 5/8 in
L1 N/A 79.38 mm3.125 in
H2 N/A 12.7 mm0.5 in
S3 N/A 46.0 mm1 13/16 in

Locknut/Lockplate

C1

N/A 649.43 mm25.568 in

D

N/A 75.01 mm2.953 in

G

N/A 40.77 mm1.605 in
H14 N/A 20.9 mm0.823 in

R

N/A 476.3 mm18.75 in

F

N/A 89.70 mm3.531 in
  • 1 Tolerance -0 to + 0.4 mm (-0 to +1/64 in)
  • 2 Tolerance -0 to + 0.4 mm (-0 to +1/64 in)
  • 3 Tolerance -0 to + 0.4 mm (-0 to +1/64 in)
  • 4 Tolerance ±0.25 mm (±0.010 in)