• Safe and effective tapered bore bearing assembly.
  • Includes mounting sleeve, locknut and lockwasher or lockplate.
  • Other dimensions may be available, consult your Timken sales representative.
Unit of Measure

Specifications

d1

N/A 10 7/16 in265.11 mm
L1 N/A 152 mm

C

N/A 38 mm

C1

N/A 50 mm

Thread G

N/A Tr280x4

D3

N/A 330 mm

Locknut

N/A HM 3056

Lockwasher and Lockplates

N/A MS 3056

Appropriate Hydraulic Nut

N/A HMV 56
  • 1 Tolerance -0 to + 0.4 mm (-0 to +1/64 in)