• Safe and effective tapered bore bearing assembly.
  • Includes mounting sleeve, locknut and lockwasher or lockplate.
  • Other dimensions may be available, consult your Timken sales representative.
Unit of Measure

Specifications

d1

N/A 4.5 in114.3 mm
L1 N/A 80 mm

C

N/A 23 mm

Thread G

N/A M130x2

D3

N/A 155 mm

Locknut

N/A KML26

Lockwasher and Lockplates

N/A MBL26

Appropriate Hydraulic Nut

N/A HMV 26
  • 1 Tolerance -0 to + 0.4 mm (-0 to +1/64 in)