• Safe and effective tapered bore bearing assembly.
  • Includes mounting sleeve, locknut and lockwasher or lockplate.
  • Other dimensions may be available, consult your Timken sales representative.
Unit of Measure

Specifications

d1

N/A 5 in127 mm
L1 N/A 82 mm

C

N/A 24 mm

Thread G

N/A M140x2

D3

N/A 165 mm

Locknut

N/A KML28

Lockwasher and Lockplates

N/A MBL28

Appropriate Hydraulic Nut

N/A HMV 28
  • 1 Tolerance -0 to + 0.4 mm (-0 to +1/64 in)