• Safe and effective tapered bore bearing assembly.
  • Includes mounting sleeve, locknut and lockwasher or lockplate.
  • Other dimensions may be available, consult your Timken sales representative.
Unit of Measure

Specifications

d1

N/A 1.75 in44.45 mm
L1 N/A 42 mm

C

N/A 12 mm

Thread G

N/A M50x1.5

D3

N/A 70 mm

Locknut

N/A KM10

Lockwasher and Lockplates

N/A MB10

Appropriate Hydraulic Nut

N/A HMV 10
  • 1 Tolerance -0 to + 0.4 mm (-0 to +1/64 in)