
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- Designed to install and remove tapered bore bearings with minimal effort.
- Allow better control of the bearing internal clearance reduction without damaging the bearing or other components.
- Substantially reduces downtime during installation or removal of tapered bore bearings.
Description
- Consist of a female threaded ring and a male ring with two O-ring seals.
- All hydraulic nuts are supplied with:
- Quick connection fittings (male G 1/4 in. and female 3/8 in. N.P.T.).
- Two pipe plugs G 1/4 in.
- One set of spare O-rings.
- HMV-10 through HMV-40 have a Metric ISO fine thread profile.
- HMV-41 through HMV-236 have a Metric ISO trapezoidal thread.
Specifications
Threads B |
N/A Tr240x4 |
C |
N/A 330 mm |
D |
N/A 46 mm |
E |
N/A 320 mm |
E1 |
N/A 242 mm |
A |
N/A 9 mm |
Piston Length of Travel |
N/A 10 mm |
Piston Area |
N/A 165 cm² |
Manufacturing Part Number |
N/A HMV-48 |
Instructions
|
N/A
Mounting |