• Includes sleeve, hydraulic nut and lockwasher or lockplate.
  • Hydraulic assistance facilitates mounting of large bearing. Oil pump required to inject pressurized oil.
  • Other dimensions may be available, consult your Timken sales representative.
Unit of Measure

Specifications

d1

N/A 560 mm
L1 N/A 239 mm

C

N/A 75 mm

C1

N/A 97 mm

Thread G

N/A Tr600x6

D3

N/A 700 mm

Ro

N/A G1/8

e

N/A 8 mm

t

N/A 13 mm

Locknut

N/A HM30/600

Lockwasher and Lockplates

N/A MS30/600

Appropriate Hydraulic Nut

N/A HMV 120
  • 1 Tolerance -0 to + 0.4 mm (-0 to +1/64 in)