Unit of Measure

Specifications

Thread D11 N/A Tr530x6

D3

N/A 670 mm

D4

N/A 610 mm

Bn

N/A 80 mm

s

N/A 40 mm

T

N/A 23 mm

i

N/A 30 mm

Tapped Hole Threads

N/A M16

Dp

N/A 575 mm

Suitable Lockplate No

N/A MS 31/530
  • 1 Means metric thread and the digits are major diameter of thread and pitch.
    Trmeans 30º; trapezoid thread and the digits are major diameter of thread and pitch.