Unit of Measure

Specifications

Thread D11 N/A Tr800x7

D3

N/A 1000 mm

D4

N/A 925 mm

Bn

N/A 112 mm

s

N/A 60 mm

T

N/A 34 mm

i

N/A 45 mm

Tapped Hole Threads

N/A M24

Dp

N/A 863 mm

Suitable Lockplate No

N/A MS 31/800
  • 1 Means metric thread and the digits are major diameter of thread and pitch.
    Trmeans 30º; trapezoid thread and the digits are major diameter of thread and pitch.