Unit of Measure

Specifications

Thread D11 N/A Tr280x4

D3

N/A 330 mm

D4

N/A 310 mm

Bn

N/A 30 mm

s

N/A 24 mm

T

N/A 10 mm
  • 1 Means metric thread and the digits are major diameter of thread and pitch.
    Trmeans 30º; trapezoid thread and the digits are major diameter of thread and pitch.