Unit of Measure

Specifications

Thread D11 N/A Tr345x5

D3

N/A 410 mm

D4

N/A 384 mm

Bn

N/A 33 mm

s

N/A 28 mm

T

N/A 13 mm
  • 1 Means metric thread and the digits are major diameter of thread and pitch.
    Trmeans 30º; trapezoid thread and the digits are major diameter of thread and pitch.