Unit of Measure

Specifications

Thread D11 N/A Tr380x5

D3

N/A 445 mm

D4

N/A 417 mm

Bn

N/A 37 mm

s

N/A 28 mm

T

N/A 14 mm
  • 1 Means metric thread and the digits are major diameter of thread and pitch.
    Trmeans 30º; trapezoid thread and the digits are major diameter of thread and pitch.