The chart below shows dimensions for adapter assemblies and components used in the tapered bore bearings on shafts.
Components are ordered seperately.
Unit of Measure

Specifications

Series

N/A 223K

Removal Nut O.D. C

N/A 77.77 mm3.062 in

Bearing Number

N/A 22310K

Taper

N/A 1:12

Shaft Dimensions

Diameter d

N/A 45 mm1.772 in
Tolerance1 N/A -0.08 mm-0.003 in

Adapter Dimensions

Major Diameter

N/A 55.04 mm2.167 in
L2 N/A 35 mm1.378 in

a

N/A 3 mm0.118 in

Accessory Numbers

Removal Nut

N/A RN 10

Sleeve

N/A SK 5023

Locknut

N/A N 09

Lockwasher and Lockplates

N/A W 09
  • 1 Tolerance range is from +0 to value listed.
  • 2 Tolerance -0 to + 0.4 mm (-0 to +1/64 in)