• The table below shows dimensions for adapter assemblies and components used in the mounting of tapered bore bearings on shafts.
  • SNW assembly consists of a sleeve, locknut and lockwasher.
  • SNP assembly consists of a sleeve, locknut and lockplate.
Unit of Measure

Specifications

Series

N/A 222K

Diameter d

N/A 1.875 in

Bearing Number

N/A 22211K

Taper

N/A 1:12

Shaft Dimensions

Tolerance1 N/A -0.003 in

Adapter Dimensions

B2

N/A 1.835 in

S

N/A 0.563 in

D1

N/A 2.974 in

Accessory Numbers

Sleeve

N/A S-11 x 1 7/8

Locknut

N/A N 11

Lockwasher and Lockplates

N/A W 11
  • 1 Tolerance range is from +0 to value listed.