Timken’s integrated, pressed-steel idler pulleys combine a precision ball bearing with rubber seals to create a self-contained unit.
Unit of Measure

Specifications

Type

N/A FLAT - IDLER

α Included Angle

N/A 10 º

Bearing Number

N/A WS3NPP3

Bore

N/A 0.394/0.385 in10.01/9.78 mm

Dimensions

Outside Diameter D

N/A 3.6250 in92.1 mm

Width A

N/A 1 7/32 in30.6 mm

Dimension D1

N/A 3 in76.2 mm

Dimension W

N/A 7/8 in22.2 mm