
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- Each assembly includes the housing cap and base, cap bolts, bearing, bearing adapter, locknut and lockwasher, stabilizing ring and triple ring seals.
- If only the pillow block is desired, use the numbers listed in column "Housing Only" column. These units include: cap, base, cap bolts, triple ring seals and stabilizing ring.
- Assembly and pillow blocks as described on this page constitute fixed units.
- To order float units, specify part number plus suffix "Float" or "FL".
- If one end closed assembly is required, specify “CL” in assembly number when ordering.
- All assemblies shown are furnished in cast iron. If cast steel is desired, add the letter "S" to the alpha prefix (e.g., SAFS 23024).
- Please note that for applications SAF23048 and larger, the shaft size must be included in the part description when ordering (e.g., SAF23048-8 15/16).
When ordering non-standard pillow block assemblies specify the shaft size.
Unit of Measure
Specifications
Bearing Number |
N/A 23032K |
Diameter S-1 |
N/A 5 7/16 in |
A |
N/A 6 in |
B |
N/A 18.375 in |
C |
N/A 5-1/8 in |
D |
N/A 2.375 in |
E Max. |
N/A 16 in |
E Min. |
N/A 14.625 in |
F |
N/A 3.25 in |
H |
N/A 11.5625 in |
L |
N/A 8 in |
Bolt Hole Length |
N/A 1.5625 in |
Bolt Hole Width |
N/A 0.875 in |
No. of Base Bolts Required |
N/A 4 |
| Adapter Assembly Number1 | N/A SNW-3032 x 5-7/16 |
| Housing Only2 | N/A SAF032K |
| Stabilizing Ring 1 Req'd3 | N/A SR-0-22 |
Triple Seal Req'd |
N/A LOR 130 |
Seal Type |
N/A Triple Ring Seal |
Full Timken Part Number |
N/A SAF23032K |
- 1 Includes sleeve, locknut and lockwasher. Add shaft size to order.
- 2 "Housing Only" includes: cap, base, cap bolts, triple ring seals and stabilizing ring as required. When ordering non-standard housing only specify the shaft size.
- 3 Stabilizing ring is used for fixed (FX) block; do not use for float (FL) mounting.
- 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 5 These factors apply for both inch and metric calculations. See engineering
- 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 8 See thermal speed ratings in the engineering section.
- 9 Geometry constant for Lubrication Life Adjustment Factor a3l.