Unit of Measure

Types of Components

Housing

N/A SNT 510-608

Bearing

N/A 22308

Locating Rings (width x OD)

N/A SR90X4

Seal Type

N/A Labyrinth

Seal

N/A LO308
End Cover1 N/A EC510-608

Housing

Material 

N/A Cast Iron

Bolt Qty

N/A 2

Housing Mass

N/A 3.2 Kg

Bearing

Cage Type

N/A EJ

C1 Dynamic Load Rating

N/A 155000

C0 Static Load Rating

N/A 147000

Max Oil Speed

N/A 6700

Max Grease Speed

N/A 5600

Dimensions

Shaft Diameter da

N/A 40 mm

Shaft Diameter db

N/A 50 mm

A

N/A 90 mm

A1

N/A 60 mm

A2

N/A 102 mm

G

N/A M12

H

N/A 113 mm

H1

N/A 60 mm

H2

N/A 25 mm

Jmax

N/A 175 mm

Jmin

N/A 165 mm

J

N/A 170 mm

L

N/A 205 mm

N1

N/A 20 mm

N

N/A 15 mm

Specifications

UPC Code

N/A 999999999

Alternate Part Name

N/A SNT510-608 - 22308 - LO308
  • 1 Two seals are required for a thru shaft application. One end cover can be used if application is not a thru shaft design. In this case, only one seal is required.