Unit of Measure

Types of Components

Housing

N/A SNT 511-609

Bearing

N/A 21309

Locating Rings (width x OD)

N/A SR100X9.5

Seal Type

N/A Labyrinth

Seal

N/A LO309
End Cover1 N/A EC511-609

Housing

Material 

N/A Cast Iron

Bolt Qty

N/A 2

Housing Mass

N/A 4.5 Kg

Bearing

Cage Type

N/A EJ

C1 Dynamic Load Rating

N/A 138000

C0 Static Load Rating

N/A 125000

Max Oil Speed

N/A 6500

Max Grease Speed

N/A 5300

Dimensions

Shaft Diameter da

N/A 45 mm

Shaft Diameter db

N/A 55 mm

A

N/A 95 mm

A1

N/A 70 mm

A2

N/A 107 mm

G

N/A M16

H

N/A 128 mm

H1

N/A 70 mm

H2

N/A 28 mm

Jmax

N/A 215 mm

Jmin

N/A 205 mm

J

N/A 210 mm

L

N/A 255 mm

N1

N/A 24 mm

N

N/A 18 mm

Specifications

UPC Code

N/A 999999999

Alternate Part Name

N/A SNT511-609 - 21309 - LO309
  • 1 Two seals are required for a thru shaft application. One end cover can be used if application is not a thru shaft design. In this case, only one seal is required.