Unit of Measure

Types of Components

Housing

N/A SNT 513-611

Bearing

N/A 21311

Locating Rings (width x OD)

N/A SR120X11

Seal Type

N/A Taconite

Seal

N/A TA311
End Cover1 N/A EC513-611

Housing

Material 

N/A Cast Iron

Bolt Qty

N/A 2

Housing Mass

N/A 6.6 Kg

Bearing

Cage Type

N/A EJ

C1 Dynamic Load Rating

N/A 188000

C0 Static Load Rating

N/A 176000

Max Oil Speed

N/A 5500

Max Grease Speed

N/A 4500

Dimensions

Shaft Diameter da

N/A 55 mm

Shaft Diameter db

N/A 65 mm

A

N/A 110 mm

A1

N/A 80 mm

A3

N/A 170 mm

G

N/A M16

H

N/A 150 mm

H1

N/A 80 mm

H2

N/A 30 mm

Jmax

N/A 236 mm

Jmin

N/A 224 mm

J

N/A 230 mm

L

N/A 275 mm

N1

N/A 24 mm

N

N/A 18 mm

Specifications

UPC Code

N/A 999999999

Alternate Part Name

N/A SNT513-611 - 21311 - TA311
  • 1 Two seals are required for a thru shaft application. One end cover can be used if application is not a thru shaft design. In this case, only one seal is required.