Unit of Measure

Types of Components

Housing

N/A SNT 516-613

Bearing

N/A 21313

Locating Rings (width x OD)

N/A SR140X12.5

Seal Type

N/A Double Lip

Seal

N/A TSNG313
End Cover1 N/A EC516-613

Housing

Material 

N/A Cast Iron

Bolt Qty

N/A 2

Housing Mass

N/A 9.7 Kg

Bearing

Cage Type

N/A EJ

C1 Dynamic Load Rating

N/A 259000

C0 Static Load Rating

N/A 254000

Max Oil Speed

N/A 4800

Max Grease Speed

N/A 3900

Dimensions

Shaft Diameter da

N/A 65 mm

Shaft Diameter db

N/A 75 mm

A

N/A 120 mm

A1

N/A 90 mm

G

N/A M20

H

N/A 177 mm

H1

N/A 95 mm

H2

N/A 32 mm

Jmax

N/A 268 mm

Jmin

N/A 252 mm

J

N/A 260 mm

L

N/A 315 mm

N1

N/A 28 mm

N

N/A 22 mm

Specifications

UPC Code

N/A 999999999

Alternate Part Name

N/A SNT516-613 - 21313 - TSNG313
  • 1 Two seals are required for a thru shaft application. One end cover can be used if application is not a thru shaft design. In this case, only one seal is required.