Unit of Measure

Types of Components

Housing

N/A SNT 517

Bearing

N/A 22314

Locating Rings (width x OD)

N/A SR150X5

Seal Type

N/A Labyrinth

Seal

N/A LO314
End Cover1 N/A EC517

Housing

Material 

N/A Cast Iron

Bolt Qty

N/A 2

Housing Mass

N/A 10.4 Kg

Bearing

Cage Type

N/A EJ

C1 Dynamic Load Rating

N/A 395000

C0 Static Load Rating

N/A 414000

Max Oil Speed

N/A 4200

Max Grease Speed

N/A 3600

Dimensions

Shaft Diameter da

N/A 70 mm

Shaft Diameter db

N/A 80 mm

A

N/A 125 mm

A1

N/A 90 mm

A2

N/A 143 mm

G

N/A M20

H

N/A 183 mm

H1

N/A 95 mm

H2

N/A 32 mm

Jmax

N/A 268 mm

Jmin

N/A 252 mm

J

N/A 260 mm

L

N/A 320 mm

N1

N/A 28 mm

N

N/A 22 mm

Specifications

UPC Code

N/A 999999999

Alternate Part Name

N/A SNT517 - 22314 - LO314
  • 1 Two seals are required for a thru shaft application. One end cover can be used if application is not a thru shaft design. In this case, only one seal is required.