Unit of Measure

Types of Components

Housing

N/A SNT 519-616

Bearing

N/A 21316

Locating Rings (width x OD)

N/A SR170X14.5

Seal Type

N/A V-ring

Seal

N/A VR316
End Cover1 N/A EC519-616

Housing

Material 

N/A Cast Iron

Bolt Qty

N/A 2

Housing Mass

N/A 14 Kg

Bearing

Cage Type

N/A EJ

C1 Dynamic Load Rating

N/A 363000

C0 Static Load Rating

N/A 363000

Max Oil Speed

N/A 4100

Max Grease Speed

N/A 3400

Dimensions

Shaft Diameter da

N/A 80 mm

Shaft Diameter db

N/A 90 mm

A

N/A 145 mm

A1

N/A 100 mm

G

N/A M20

H

N/A 212 mm

H1

N/A 112 mm

H2

N/A 35 mm

Jmax

N/A 295 mm

Jmin

N/A 285 mm

J

N/A 290 mm

L

N/A 345 mm

N1

N/A 28 mm

N

N/A 22 mm

Specifications

UPC Code

N/A 999999999

Alternate Part Name

N/A SNT519-616 - 21316 - VR316
  • 1 Two seals are required for a thru shaft application. One end cover can be used if application is not a thru shaft design. In this case, only one seal is required.