Unit of Measure

Types of Components

Housing

N/A SNT 530

Bearing

N/A 22230

Locating Rings (width x OD)

N/A SR270X16.5

Seal Type

N/A Double Lip

Seal

N/A TSNG230
End Cover1 N/A EC530

Housing

Material 

N/A Cast Iron

Bolt Qty

N/A 2

Housing Mass

N/A 48 Kg

Bearing

Cage Type

N/A EJ

C1 Dynamic Load Rating

N/A 1000000

C0 Static Load Rating

N/A 1230000

Max Oil Speed

N/A 2400

Max Grease Speed

N/A 2000

Dimensions

Shaft Diameter da

N/A 150 mm

Shaft Diameter db

N/A 165 mm

A

N/A 220 mm

A1

N/A 160 mm

G

N/A M30

H

N/A 323 mm

H1

N/A 160 mm

H2

N/A 60 mm

Jmax

N/A 457 mm

Jmin

N/A 443 mm

J

N/A 450 mm

L

N/A 530 mm

N1

N/A 42 mm

N

N/A 35 mm

Specifications

UPC Code

N/A 999999999

Alternate Part Name

N/A SNT530 - 22230 - TSNG230
  • 1 Two seals are required for a thru shaft application. One end cover can be used if application is not a thru shaft design. In this case, only one seal is required.