Unit of Measure

Types of Components

Housing

N/A SNT 532

Bearing

N/A 22232

Locating Rings (width x OD)

N/A SR290X17

Seal Type

N/A V-ring

Seal

N/A VR232
End Cover1 N/A EC532

Housing

Material 

N/A Cast Iron

Bolt Qty

N/A 2

Housing Mass

N/A 54.5 Kg

Bearing

Cage Type

N/A EJ

C1 Dynamic Load Rating

N/A 1170000

C0 Static Load Rating

N/A 1450000

Max Oil Speed

N/A 2200

Max Grease Speed

N/A 1800

Dimensions

Shaft Diameter da

N/A 160 mm

Shaft Diameter db

N/A 175 mm

A

N/A 235 mm

A1

N/A 160 mm

G

N/A M30

H

N/A 344 mm

H1

N/A 170 mm

H2

N/A 60 mm

Jmax

N/A 477 mm

Jmin

N/A 463 mm

J

N/A 470 mm

L

N/A 550 mm

N1

N/A 42 mm

N

N/A 35 mm

Specifications

UPC Code

N/A 999999999

Alternate Part Name

N/A SNT532 - 22232 - VR232
  • 1 Two seals are required for a thru shaft application. One end cover can be used if application is not a thru shaft design. In this case, only one seal is required.