Unit of Measure

Types of Components

Housing

N/A SNT 510-608

Bearing

N/A 22210K

Locating Rings (width x OD)

N/A SR90X9

Seal Type

N/A Labyrinth

Seal

N/A LO510/ 1-3/4
Adapter Sleeve1 N/A HE310
End Cover2 N/A EC510-608

Housing

Material 

N/A Cast Iron

Housing Mass

N/A 3.2 Kg

Bearing

C1 Dynamic Load Rating

N/A 117000

C0 Static Load Rating

N/A 118000

Max Oil Speed

N/A 6200

Max Grease Speed

N/A 5000

Dimensions

Shaft Diameter d

N/A 1 3/4 in

A

N/A 90 mm

A1

N/A 60 mm

A2

N/A 102 mm

G

N/A M12

H

N/A 113 mm

H1

N/A 60 mm

H2

N/A 25 mm

J

N/A 170 mm

Jmax

N/A 175 mm

Jmin

N/A 165 mm

L

N/A 205 mm

N

N/A 15 mm

N1

N/A 20 mm

Specifications

Alternate Part Name

N/A SNT510-608 - 22210K - LO510/ 1-3/4
  • 1 Purchase the Adapter Sleeve separately
  • 2 Two seals are required for a thru shaft application. One end cover can be used if application is not a thru shaft design. In this case, only one seal is required.