Unit of Measure

Types of Components

Housing

N/A SNT 511-609

Bearing

N/A 22211K

Locating Rings (width x OD)

N/A SR100X9.5

Seal Type

N/A Taconite

Seal

N/A TA511/ 1-15/16
Adapter Sleeve1 N/A HA311
End Cover2 N/A EC511-609

Housing

Material 

N/A Cast Iron

Housing Mass

N/A 4.5 Kg

Bearing

C1 Dynamic Load Rating

N/A 140000

C0 Static Load Rating

N/A 142000

Max Oil Speed

N/A 5800

Max Grease Speed

N/A 4700

Dimensions

Shaft Diameter d

N/A 1 15/16 in

A3

N/A 147 mm

A

N/A 95 mm

A1

N/A 70 mm

G

N/A M16

H

N/A 128 mm

H1

N/A 70 mm

H2

N/A 28 mm

J

N/A 210 mm

Jmax

N/A 215 mm

Jmin

N/A 205 mm

L

N/A 255 mm

N

N/A 18 mm

N1

N/A 24 mm

Specifications

Alternate Part Name

N/A SNT511-609 - 22211K - TA511/ 1-15/16
  • 1 Purchase the Adapter Sleeve separately
  • 2 Two seals are required for a thru shaft application. One end cover can be used if application is not a thru shaft design. In this case, only one seal is required.