Unit of Measure

Types of Components

Housing

N/A SNT 512-610

Bearing

N/A 21310K

Locating Rings (width x OD)

N/A SR110X10.5

Seal Type

N/A Taconite

Seal

N/A TA610/ 1-11/16
Adapter Sleeve1 N/A HA310
End Cover2 N/A EC512-610

Housing

Material 

N/A Cast Iron

Housing Mass

N/A 5.3 Kg

Bearing

C1 Dynamic Load Rating

N/A 163000

C0 Static Load Rating

N/A 151000

Max Oil Speed

N/A 5900

Max Grease Speed

N/A 4900

Dimensions

Shaft Diameter d

N/A 1 11/16 in

A3

N/A 157 mm

A

N/A 105 mm

A1

N/A 70 mm

G

N/A M16

H

N/A 134 mm

H1

N/A 70 mm

H2

N/A 30 mm

J

N/A 210 mm

Jmax

N/A 215 mm

Jmin

N/A 205 mm

L

N/A 255 mm

N

N/A 18 mm

N1

N/A 24 mm

Specifications

Alternate Part Name

N/A SNT512-610 - 21310K - TA610/ 1-11/16
  • 1 Purchase the Adapter Sleeve separately
  • 2 Two seals are required for a thru shaft application. One end cover can be used if application is not a thru shaft design. In this case, only one seal is required.