Unit of Measure

Types of Components

Housing

N/A SNT 513-611

Bearing

N/A 22311K

Locating Rings (width x OD)

N/A SR120X4

Seal Type

N/A Labyrinth

Seal

N/A LO611/ 2
Adapter Sleeve1 N/A HE2311
End Cover2 N/A EC513-611

Housing

Material 

N/A Cast Iron

Housing Mass

N/A 6.6 Kg

Bearing

C1 Dynamic Load Rating

N/A 279000

C0 Static Load Rating

N/A 284000

Max Oil Speed

N/A 5100

Max Grease Speed

N/A 4300

Dimensions

Shaft Diameter d

N/A 2 in

A

N/A 110 mm

A1

N/A 80 mm

A2

N/A 122 mm

G

N/A M16

H

N/A 150 mm

H1

N/A 80 mm

H2

N/A 30 mm

J

N/A 230 mm

Jmax

N/A 236 mm

Jmin

N/A 224 mm

L

N/A 275 mm

N

N/A 18 mm

N1

N/A 24 mm

Specifications

Alternate Part Name

N/A SNT513-611 - 22311K - LO611/ 2
  • 1 Purchase the Adapter Sleeve separately
  • 2 Two seals are required for a thru shaft application. One end cover can be used if application is not a thru shaft design. In this case, only one seal is required.