Unit of Measure

Types of Components

Housing

N/A SNT 515-612

Bearing

N/A 22312K

Locating Rings (width x OD)

N/A SR130X5

Seal Type

N/A Taconite

Seal

N/A TA612
Adapter Sleeve1 N/A H2312

Locknut

N/A KM12

Lockwasher

N/A MB12
End Cover2 N/A EC515-612

Housing

Material 

N/A Cast Iron

Housing Mass

N/A 6.9 Kg

Bolt Qty

N/A 2

Bearing

Cage Type

N/A EJ

C1 Dynamic Load Rating

N/A 321000

C0 Static Load Rating

N/A 329000

Max Oil Speed

N/A 4700

Max Grease Speed

N/A 4000

Dimensions

Shaft Diameter d

N/A 55 mm

A3

N/A 175 mm

A

N/A 115 mm

A1

N/A 80 mm

G

N/A M16

H

N/A 156 mm

H1

N/A 80 mm

H2

N/A 30 mm

J

N/A 230 mm

Jmax

N/A 238 mm

Jmin

N/A 222 mm

L

N/A 280 mm

N

N/A 18 mm

N1

N/A 24 mm

Specifications

UPC Code

N/A 999999999

Alternate Part Name

N/A SNT515-612 - 22312K - TA612
  • 1 Purchase the Adapter Sleeve separately
  • 2 Two seals are required for a thru shaft application. One end cover can be used if application is not a thru shaft design. In this case, only one seal is required.