Unit of Measure

Types of Components

Housing

N/A SNT 516-613

Bearing

N/A 21313K

Locating Rings (width x OD)

N/A SR140X12.5

Seal Type

N/A Taconite

Seal

N/A TA613
Adapter Sleeve1 N/A H313

Locknut

N/A KM13

Lockwasher

N/A MB13
End Cover2 N/A EC516-613

Housing

Material 

N/A Cast Iron

Housing Mass

N/A 9.7 Kg

Bolt Qty

N/A 2

Bearing

Cage Type

N/A EJ

C1 Dynamic Load Rating

N/A 259000

C0 Static Load Rating

N/A 254000

Max Oil Speed

N/A 4800

Max Grease Speed

N/A 3900

Dimensions

Shaft Diameter d

N/A 60 mm

A3

N/A 180 mm

A

N/A 120 mm

A1

N/A 90 mm

G

N/A M20

H

N/A 177 mm

H1

N/A 95 mm

H2

N/A 32 mm

J

N/A 260 mm

Jmax

N/A 268 mm

Jmin

N/A 252 mm

L

N/A 315 mm

N

N/A 22 mm

N1

N/A 28 mm

Specifications

UPC Code

N/A 999999999

Alternate Part Name

N/A SNT516-613 - 21313K - TA613
  • 1 Purchase the Adapter Sleeve separately
  • 2 Two seals are required for a thru shaft application. One end cover can be used if application is not a thru shaft design. In this case, only one seal is required.