Unit of Measure

Types of Components

Housing

N/A SNT 516-613

Bearing

N/A 22313K

Locating Rings (width x OD)

N/A SR140X5

Seal Type

N/A Taconite

Seal

N/A TA613/ 2-1/4
Adapter Sleeve1 N/A HE2313
End Cover2 N/A EC516-613

Housing

Material 

N/A Cast Iron

Housing Mass

N/A 9.7 Kg

Bearing

C1 Dynamic Load Rating

N/A 361000

C0 Static Load Rating

N/A 371000

Max Oil Speed

N/A 4400

Max Grease Speed

N/A 3800

Dimensions

Shaft Diameter d

N/A 2 1/4 in

A3

N/A 176 mm

A

N/A 120 mm

A1

N/A 90 mm

G

N/A M20

H

N/A 177 mm

H1

N/A 95 mm

H2

N/A 32 mm

J

N/A 260 mm

Jmax

N/A 268 mm

Jmin

N/A 252 mm

L

N/A 315 mm

N

N/A 22 mm

N1

N/A 28 mm

Specifications

Alternate Part Name

N/A SNT516-613 - 22313K - TA613/ 2-1/4
  • 1 Purchase the Adapter Sleeve separately
  • 2 Two seals are required for a thru shaft application. One end cover can be used if application is not a thru shaft design. In this case, only one seal is required.