Unit of Measure

Types of Components

Housing

N/A SNT 518-615

Bearing

N/A 22218K

Locating Rings (width x OD)

N/A SR160X12.5

Seal Type

N/A Labyrinth

Seal

N/A LO518/ 3-1/4
Adapter Sleeve1 N/A HE318
End Cover2 N/A EC518-615

Housing

Material 

N/A Cast Iron

Housing Mass

N/A 13.1 Kg

Bearing

C1 Dynamic Load Rating

N/A 355000

C0 Static Load Rating

N/A 388000

Max Oil Speed

N/A 4000

Max Grease Speed

N/A 3300

Dimensions

Shaft Diameter d

N/A 3 1/4 in

A

N/A 140 mm

A1

N/A 100 mm

A2

N/A 158 mm

G

N/A M20

H

N/A 194 mm

H1

N/A 100 mm

H2

N/A 35 mm

J

N/A 290 mm

Jmax

N/A 295 mm

Jmin

N/A 285 mm

L

N/A 345 mm

N

N/A 22 mm

N1

N/A 28 mm

Specifications

Alternate Part Name

N/A SNT518-615 - 22218K - LO518/ 3-1/4
  • 1 Purchase the Adapter Sleeve separately
  • 2 Two seals are required for a thru shaft application. One end cover can be used if application is not a thru shaft design. In this case, only one seal is required.