Unit of Measure

Types of Components

Housing

N/A SNT 518-615

Bearing

N/A 23218K

Locating Rings (width x OD)

N/A SR160X6.25

Seal Type

N/A Labyrinth

Seal

N/A LO518
Adapter Sleeve1 N/A H2318

Locknut

N/A KM18

Lockwasher

N/A MB18
End Cover2 N/A EC518-615

Housing

Material 

N/A Cast Iron

Housing Mass

N/A 13.1 Kg

Bolt Qty

N/A 2

Bearing

Cage Type

N/A EJ

C1 Dynamic Load Rating

N/A 436000

C0 Static Load Rating

N/A 521000

Max Oil Speed

N/A 3000

Max Grease Speed

N/A 2600

Dimensions

Shaft Diameter d

N/A 80 mm

A

N/A 140 mm

A1

N/A 100 mm

A2

N/A 158 mm

G

N/A M20

H

N/A 194 mm

H1

N/A 100 mm

H2

N/A 35 mm

J

N/A 290 mm

Jmax

N/A 295 mm

Jmin

N/A 285 mm

L

N/A 345 mm

N

N/A 22 mm

N1

N/A 28 mm

Specifications

UPC Code

N/A 999999999

Alternate Part Name

N/A SNT518-615 - 23218K - LO518
  • 1 Purchase the Adapter Sleeve separately
  • 2 Two seals are required for a thru shaft application. One end cover can be used if application is not a thru shaft design. In this case, only one seal is required.