Unit of Measure

Types of Components

Housing

N/A SNT 530

Bearing

N/A 22230K

Locating Rings (width x OD)

N/A SR270X16.5

Seal Type

N/A Taconite

Seal

N/A TA530
Adapter Sleeve1 N/A H3130

Locknut

N/A KM30

Lockwasher

N/A MB30
End Cover2 N/A EC530

Housing

Material 

N/A Cast Iron

Housing Mass

N/A 48 Kg

Bolt Qty

N/A 2

Bearing

Cage Type

N/A EJ

C1 Dynamic Load Rating

N/A 1000000

C0 Static Load Rating

N/A 1230000

Max Oil Speed

N/A 2400

Max Grease Speed

N/A 2000

Dimensions

Shaft Diameter d

N/A 135 mm

A3

N/A 295 mm

A

N/A 220 mm

A1

N/A 160 mm

G

N/A M30

H

N/A 323 mm

H1

N/A 160 mm

H2

N/A 60 mm

J

N/A 450 mm

Jmax

N/A 457 mm

Jmin

N/A 443 mm

L

N/A 530 mm

N

N/A 35 mm

N1

N/A 42 mm

Specifications

UPC Code

N/A 999999999

Alternate Part Name

N/A SNT530 - 22230K - TA530
  • 1 Purchase the Adapter Sleeve separately
  • 2 Two seals are required for a thru shaft application. One end cover can be used if application is not a thru shaft design. In this case, only one seal is required.