Unit of Measure

Types of Components

Housing

N/A SNT 532

Bearing

N/A 22232K

Locating Rings (width x OD)

N/A SR290X17

Seal Type

N/A Taconite

Seal

N/A TA532/ 5-1/2
Adapter Sleeve1 N/A HE3132
End Cover2 N/A EC532

Housing

Material 

N/A Cast Iron

Housing Mass

N/A 54.5 Kg

Bearing

C1 Dynamic Load Rating

N/A 1170000

C0 Static Load Rating

N/A 1450000

Max Oil Speed

N/A 2200

Max Grease Speed

N/A 1800

Dimensions

Shaft Diameter d

N/A 5 1/2 in

A3

N/A 291 mm

A

N/A 235 mm

A1

N/A 160 mm

G

N/A M30

H

N/A 344 mm

H1

N/A 170 mm

H2

N/A 60 mm

J

N/A 470 mm

Jmax

N/A 477 mm

Jmin

N/A 463 mm

L

N/A 550 mm

N

N/A 35 mm

N1

N/A 42 mm

Specifications

Alternate Part Name

N/A SNT532 - 22232K - TA532/ 5-1/2
  • 1 Purchase the Adapter Sleeve separately
  • 2 Two seals are required for a thru shaft application. One end cover can be used if application is not a thru shaft design. In this case, only one seal is required.