Unit of Measure

Types of Components

Housing

N/A SNTD 3038

Bearing

N/A 23038K

Locating Rings (width x OD)

N/A SR290X10

Seal Type

N/A Taconite

Seal

N/A TA38
Adapter Sleeve1 N/A H3038

Locknut

N/A KML38

Lockwasher

N/A MBL38
End Cover2 N/A EC38

Housing

Material 

N/A Ductile Iron

Housing Mass

N/A 81 Kg

Bolt Qty

N/A 4

Bearing

Cage Type

N/A EJ

C1 Dynamic Load Rating

N/A 1060000

C0 Static Load Rating

N/A 1580000

Max Oil Speed

N/A 1900

Max Grease Speed

N/A 1600

Dimensions

Shaft Diameter d

N/A 170 mm

A

N/A 240 mm

A1

N/A 190 mm

A3

N/A 315 mm

C

N/A 15 mm

G

N/A M24

H

N/A 353 mm

H1

N/A 180 mm

H2

N/A 75 mm

J

N/A 450 mm

J1

N/A 110 mm

L

N/A 530 mm

N

N/A 28 mm

N1

N/A 34 mm

Specifications

Alternate Part Name

N/A SNTD3038 - 23038K - TA38

Superseded Part

N/A SNT 3038 - 23038K - TA38
  • 1 Purchase the Adapter Sleeve separately
  • 2 Two seals are required for a thru shaft application. One end cover can be used if application is not a thru shaft design. In this case, only one seal is required.