Unit of Measure

Types of Components

Housing

N/A SNTD 3052

Bearing

N/A 23052K

Locating Rings (width x OD)

N/A SR400X22

Seal Type

N/A Taconite

Seal

N/A TA52
Adapter Sleeve1 N/A OH3052H

Locknut

N/A HM3052

Lockwasher

N/A MS3052
End Cover2 N/A EC52

Housing

Material 

N/A Ductile Iron

Housing Mass

N/A 189 Kg

Bolt Qty

N/A 4

Bearing

Cage Type

N/A EJ

C1 Dynamic Load Rating

N/A 1820000

C0 Static Load Rating

N/A 2740000

Max Oil Speed

N/A 1300

Max Grease Speed

N/A 1100

Dimensions

Shaft Diameter d

N/A 240 mm

A

N/A 310 mm

A1

N/A 260 mm

A3

N/A 400 mm

C

N/A 12 mm

G

N/A M30

H

N/A 474 mm

H1

N/A 240 mm

H2

N/A 95 mm

J

N/A 600 mm

J1

N/A 150 mm

L

N/A 700 mm

N

N/A 35 mm

N1

N/A 42 mm

Specifications

Alternate Part Name

N/A SNTD3052 - 23052K - TA52

Superseded Part

N/A SNT 3052 - 23052K - TA52
  • 1 Purchase the Adapter Sleeve separately
  • 2 Two seals are required for a thru shaft application. One end cover can be used if application is not a thru shaft design. In this case, only one seal is required.