Unit of Measure

Types of Components

Housing

N/A SNTD 3060

Bearing

N/A 23060K

Locating Rings (width x OD)

N/A SR460X25

Seal Type

N/A Taconite

Seal

N/A TA60
Adapter Sleeve1 N/A OH3060H

Locknut

N/A HM3060

Lockwasher

N/A MS3060
End Cover2 N/A EC60

Housing

Material 

N/A Ductile Iron

Housing Mass

N/A 260 Kg

Bolt Qty

N/A 4

Bearing

Cage Type

N/A YMB

C1 Dynamic Load Rating

N/A 2120000

C0 Static Load Rating

N/A 3540000

Max Oil Speed

N/A 980

Max Grease Speed

N/A 830

Dimensions

Shaft Diameter d

N/A 280 mm

A

N/A 320 mm

A1

N/A 280 mm

A3

N/A 415 mm

C

N/A 16 mm

G

N/A M36

H

N/A 551 mm

H1

N/A 280 mm

H2

N/A 105 mm

J

N/A 670 mm

J1

N/A 160 mm

L

N/A 790 mm

N

N/A 42 mm

N1

N/A 50 mm

Specifications

Alternate Part Name

N/A SNTD3060 - 23060K - TA60

Superseded Part

N/A SNT 3060 - 23060K - TA60
  • 1 Purchase the Adapter Sleeve separately
  • 2 Two seals are required for a thru shaft application. One end cover can be used if application is not a thru shaft design. In this case, only one seal is required.