Unit of Measure

Types of Components

Housing

N/A SNTD 3064

Bearing

N/A 23064K

Locating Rings (width x OD)

N/A SR480X10

Seal Type

N/A Labyrinth

Seal

N/A LO64
Adapter Sleeve1 N/A OH3064H

Locknut

N/A HM3064

Lockwasher

N/A MS3064
End Cover2 N/A EC64

Housing

Material 

N/A Ductile Iron

Housing Mass

N/A 300 Kg

Bolt Qty

N/A 4

Bearing

Cage Type

N/A YMB

C1 Dynamic Load Rating

N/A 2200000

C0 Static Load Rating

N/A 3850000

Max Oil Speed

N/A 910

Max Grease Speed

N/A 780

Dimensions

Shaft Diameter d

N/A 300 mm

A

N/A 350 mm

A1

N/A 310 mm

A2

N/A 360 mm

C

N/A 22 mm

G

N/A M36

H

N/A 591 mm

H1

N/A 300 mm

H2

N/A 110 mm

J

N/A 710 mm

J1

N/A 190 mm

L

N/A 830 mm

N

N/A 42 mm

N1

N/A 50 mm

Specifications

Alternate Part Name

N/A SNTD3064 - 23064K - LO64

Superseded Part

N/A SNT 3064 - 23064K - LO64
  • 1 Purchase the Adapter Sleeve separately
  • 2 Two seals are required for a thru shaft application. One end cover can be used if application is not a thru shaft design. In this case, only one seal is required.