Unit of Measure

Types of Components

Housing

N/A SNTD 3148

Bearing

N/A 23148K

Locating Rings (width x OD)

N/A SR400X10

Seal Type

N/A Labyrinth

Seal

N/A LO48
Adapter Sleeve1 N/A OH3148H

Locknut

N/A HM44T

Lockwasher

N/A MB44
End Cover2 N/A EC48

Housing

Material 

N/A Ductile Iron

Housing Mass

N/A 193 Kg

Bolt Qty

N/A 4

Bearing

Cage Type

N/A EJ

C1 Dynamic Load Rating

N/A 2280000

C0 Static Load Rating

N/A 3330000

Max Oil Speed

N/A 1100

Max Grease Speed

N/A 930

Dimensions

Shaft Diameter d

N/A 220 mm

A

N/A 310 mm

A1

N/A 260 mm

A2

N/A 315 mm

C

N/A 12 mm

G

N/A M30

H

N/A 474 mm

H1

N/A 240 mm

H2

N/A 95 mm

J

N/A 600 mm

J1

N/A 150 mm

L

N/A 700 mm

N

N/A 35 mm

N1

N/A 42 mm

Specifications

Alternate Part Name

N/A SNTD3148 - 23148K - LO48

Superseded Part

N/A SNT 3148 - 23148K - LO48
  • 1 Purchase the Adapter Sleeve separately
  • 2 Two seals are required for a thru shaft application. One end cover can be used if application is not a thru shaft design. In this case, only one seal is required.