Unit of Measure

Types of Components

Housing

N/A SNTD 3160

Bearing

N/A 23160K

Locating Rings (width x OD)

N/A SR500X10

Seal Type

N/A Labyrinth

Seal

N/A LO60
Adapter Sleeve1 N/A OH3160H

Locknut

N/A HM60T

Lockwasher

N/A MB60
End Cover2 N/A EC60

Housing

Material 

N/A Ductile Iron

Housing Mass

N/A 310 Kg

Bolt Qty

N/A 4

Bearing

Cage Type

N/A YMB

C1 Dynamic Load Rating

N/A 3070000

C0 Static Load Rating

N/A 5110000

Max Oil Speed

N/A 710

Max Grease Speed

N/A 630

Dimensions

Shaft Diameter d

N/A 280 mm

A

N/A 350 mm

A1

N/A 310 mm

A2

N/A 360 mm

C

N/A 22 mm

G

N/A M36

H

N/A 591 mm

H1

N/A 300 mm

H2

N/A 110 mm

J

N/A 710 mm

J1

N/A 190 mm

L

N/A 830 mm

N

N/A 42 mm

N1

N/A 50 mm

Specifications

Alternate Part Name

N/A SNTD3160 - 23160K - LO60

Superseded Part

N/A SNT 3160 - 23160K - LO60
  • 1 Purchase the Adapter Sleeve separately
  • 2 Two seals are required for a thru shaft application. One end cover can be used if application is not a thru shaft design. In this case, only one seal is required.