Unit of Measure

Types of Components

Housing

N/A SNTD 3164

Bearing

N/A 23164K

Locating Rings (width x OD)

N/A SR540X10

Seal Type

N/A Labyrinth

Seal

N/A LO64
Adapter Sleeve1 N/A OH3164H

Locknut

N/A HM3164

Lockwasher

N/A MS3164
End Cover2 N/A EC64

Housing

Material 

N/A Ductile Iron

Housing Mass

N/A 346 Kg

Bolt Qty

N/A 4

Bearing

Cage Type

N/A YMB

C1 Dynamic Load Rating

N/A 3650000

C0 Static Load Rating

N/A 5930000

Max Oil Speed

N/A 650

Max Grease Speed

N/A 580

Dimensions

Shaft Diameter d

N/A 300 mm

A

N/A 370 mm

A1

N/A 330 mm

A2

N/A 380 mm

C

N/A 23 mm

G

N/A M36

H

N/A 631 mm

H1

N/A 320 mm

H2

N/A 115 mm

J

N/A 750 mm

J1

N/A 200 mm

L

N/A 880 mm

N

N/A 42 mm

N1

N/A 50 mm

Specifications

Alternate Part Name

N/A SNTD3164 - 23164K - LO64

Superseded Part

N/A SNT 3164 - 23164K - LO64
  • 1 Purchase the Adapter Sleeve separately
  • 2 Two seals are required for a thru shaft application. One end cover can be used if application is not a thru shaft design. In this case, only one seal is required.