Unit of Measure

Types of Components

Housing

N/A SNTD 3172F

Bearing

N/A 23172K

Locating Rings (width x OD)

N/A FIXED HOUSING

Seal Type

N/A Labyrinth

Seal

N/A LO72
Adapter Sleeve1 N/A OH3172H

Locknut

N/A HM3172

Lockwasher

N/A MS3172
End Cover2 N/A EC72

Housing

Material 

N/A Ductile Iron

Housing Mass

N/A 458 Kg

Bolt Qty

N/A 4

Bearing

Cage Type

N/A YMB

C1 Dynamic Load Rating

N/A 4250000

C0 Static Load Rating

N/A 7280000

Max Oil Speed

N/A 560

Max Grease Speed

N/A 500

Dimensions

Shaft Diameter d

N/A 340 mm

A

N/A 400 mm

A1

N/A 360 mm

A2

N/A 410 mm

C

N/A 30 mm

G

N/A M36

H

N/A 695 mm

H1

N/A 350 mm

H2

N/A 120 mm

J

N/A 840 mm

J1

N/A 220 mm

L

N/A 1000 mm

N

N/A 42 mm

N1

N/A 50 mm

Specifications

Alternate Part Name

N/A SNTD3172F - 23172K - LO72

Superseded Part

N/A SNT 3172F - 23172K - LO72
  • 1 Purchase the Adapter Sleeve separately
  • 2 Two seals are required for a thru shaft application. One end cover can be used if application is not a thru shaft design. In this case, only one seal is required.