Unit of Measure

Types of Components

Housing

N/A SNTD 3038

Bearing

N/A 22232K

Locating Rings (width x OD)

N/A SR290X17.5

Seal Type

N/A Labyrinth

Seal

N/A LO38/140
Adapter Sleeve1 N/A H3132

Locknut

N/A KM32

Lockwasher

N/A MB32
End Cover2 N/A EC38

Housing

Material 

N/A Ductile Iron

Housing Mass

N/A 85.9 Kg

Bolt Qty

N/A 4

Bearing

Cage Type

N/A EJ

C1 Dynamic Load Rating

N/A 1120000

C0 Static Load Rating

N/A 1370000

Max Oil Speed

N/A 2200

Max Grease Speed

N/A 1900

Dimensions

Shaft Diameter d

N/A 140 mm

A

N/A 240 mm

A1

N/A 190 mm

A2

N/A 252 mm

C

N/A 15 mm

G

N/A 24

H

N/A 354 mm

H1

N/A 180 mm

H2

N/A 75 mm

J

N/A 450 mm

J1

N/A 110 mm

L

N/A 530 mm

N

N/A 28 mm

N1

N/A 34 mm
  • 1 Purchase the Adapter Sleeve separately
  • 2 Two seals are required for a thru shaft application. One end cover can be used if application is not a thru shaft design. In this case, only one seal is required.