Unit of Measure

Types of Components

Housing

N/A SNTD 3048

Bearing

N/A 22334K

Locating Rings (width x OD)

N/A SR360X10

Seal Type

N/A Taconite

Seal

N/A TA48/150
Adapter Sleeve1 N/A H2334

Locknut

N/A KM34

Lockwasher

N/A MB34
End Cover2 N/A EC48

Housing

Material 

N/A Ductile Iron

Housing Mass

N/A 146.5 Kg

Bolt Qty

N/A 4

Bearing

Cage Type

N/A EJ

C1 Dynamic Load Rating

N/A 2000000

C0 Static Load Rating

N/A 2360000

Max Oil Speed

N/A 1400

Max Grease Speed

N/A 1200

Dimensions

Shaft Diameter d

N/A 150 mm

A

N/A 290 mm

A1

N/A 240 mm

A3

N/A 379.5 mm

C

N/A 12 mm

G

N/A 30

H

N/A 434 mm

H1

N/A 220 mm

H2

N/A 90 mm

J

N/A 540 mm

J1

N/A 140 mm

L

N/A 640 mm

N

N/A 35 mm

N1

N/A 42 mm
  • 1 Purchase the Adapter Sleeve separately
  • 2 Two seals are required for a thru shaft application. One end cover can be used if application is not a thru shaft design. In this case, only one seal is required.