Unit of Measure

Types of Components

Housing

N/A SNTD 3056

Bearing

N/A 22340K

Locating Rings (width x OD)

N/A SR420X14

Seal Type

N/A Taconite

Seal

N/A TA56/180
Adapter Sleeve1 N/A H2340

Locknut

N/A KM40

Lockwasher

N/A MB40
End Cover2 N/A EC56

Housing

Material 

N/A Ductile Iron

Housing Mass

N/A 244.9 Kg

Bolt Qty

N/A 4

Bearing

Cage Type

N/A EJ

C1 Dynamic Load Rating

N/A 2470000

C0 Static Load Rating

N/A 2930000

Max Oil Speed

N/A 1200

Max Grease Speed

N/A 1000

Dimensions

Shaft Diameter d

N/A 180 mm

A

N/A 320 mm

A1

N/A 280 mm

A3

N/A 412 mm

C

N/A 13 mm

G

N/A 36

H

N/A 516 mm

H1

N/A 260 mm

H2

N/A 100 mm

J

N/A 650 mm

J1

N/A 160 mm

L

N/A 770 mm

N

N/A 42 mm

N1

N/A 50 mm
  • 1 Purchase the Adapter Sleeve separately
  • 2 Two seals are required for a thru shaft application. One end cover can be used if application is not a thru shaft design. In this case, only one seal is required.