Unit of Measure

Types of Components

Housing

N/A SNTD 3140

Bearing

N/A 22238K

Locating Rings (width x OD)

N/A SR340X10

Seal Type

N/A Taconite

Seal

N/A TA40/170
Adapter Sleeve1 N/A H3138

Locknut

N/A KM38

Lockwasher

N/A MB38
End Cover2 N/A EC40

Housing

Material 

N/A Ductile Iron

Housing Mass

N/A 130 Kg

Bolt Qty

N/A 4

Bearing

Cage Type

N/A EJ

C1 Dynamic Load Rating

N/A 1550000

C0 Static Load Rating

N/A 1960000

Max Oil Speed

N/A 1800

Max Grease Speed

N/A 1500

Dimensions

Shaft Diameter d

N/A 140 mm

A

N/A 280 mm

A1

N/A 230 mm

A3

N/A 358.5 mm

C

N/A 10 mm

G

N/A 30

H

N/A 411 mm

H1

N/A 210 mm

H2

N/A 85 mm

J

N/A 510 mm

J1

N/A 130 mm

L

N/A 610 mm

N

N/A 35 mm

N1

N/A 42 mm
  • 1 Purchase the Adapter Sleeve separately
  • 2 Two seals are required for a thru shaft application. One end cover can be used if application is not a thru shaft design. In this case, only one seal is required.