Unit of Measure

Types of Components

Housing

N/A SNTD 3160

Bearing

N/A 22348K

Locating Rings (width x OD)

N/A SR500X12.5

Seal Type

N/A Labyrinth

Seal

N/A LO60/220
Adapter Sleeve1 N/A OH2348H

Locknut

N/A HM48T

Lockwasher

N/A MB48
End Cover2 N/A EC60

Housing

Material 

N/A Ductile Iron

Housing Mass

N/A 310 Kg

Bolt Qty

N/A 4

Bearing

Cage Type

N/A EJ

C1 Dynamic Load Rating

N/A 3270000

C0 Static Load Rating

N/A 3960000

Max Oil Speed

N/A 910

Max Grease Speed

N/A 820

Dimensions

Shaft Diameter d

N/A 220 mm

A

N/A 350 mm

A1

N/A 310 mm

A2

N/A 363 mm

C

N/A 22 mm

G

N/A 36

H

N/A 591 mm

H1

N/A 300 mm

H2

N/A 110 mm

J

N/A 710 mm

J1

N/A 190 mm

L

N/A 830 mm

N

N/A 42 mm

N1

N/A 50 mm
  • 1 Purchase the Adapter Sleeve separately
  • 2 Two seals are required for a thru shaft application. One end cover can be used if application is not a thru shaft design. In this case, only one seal is required.