Unit of Measure

Types of Components

Housing

N/A SNTD 3168L

Bearing

N/A 22356K

Locating Rings (width x OD)

N/A SR580X17.5

Seal Type

N/A Taconite

Seal

N/A TA68/260
Adapter Sleeve1 N/A OH2356H

Locknut

N/A HM56T

Lockwasher

N/A MB56
End Cover2 N/A EC60

Housing

Material 

N/A Ductile Iron

Housing Mass

N/A 429.5 Kg

Bolt Qty

N/A 4

Bearing

Cage Type

N/A YMB

C1 Dynamic Load Rating

N/A 4280000

C0 Static Load Rating

N/A 5280000

Max Oil Speed

N/A 720

Max Grease Speed

N/A 660

Dimensions

Shaft Diameter d

N/A 260 mm

A

N/A 400 mm

A1

N/A 360 mm

A3

N/A 412 mm

C

N/A 25 mm

G

N/A 36

H

N/A 675 mm

H1

N/A 340 mm

H2

N/A 120 mm

J

N/A 810 mm

J1

N/A 220 mm

L

N/A 950 mm

N

N/A 42 mm

N1

N/A 50 mm
  • 1 Purchase the Adapter Sleeve separately
  • 2 Two seals are required for a thru shaft application. One end cover can be used if application is not a thru shaft design. In this case, only one seal is required.