Unit of Measure

Specifications

Series Type

N/A Heavy Series

Shaft Size

N/A 22 in

Seal Type

N/A Felt Type

Bearing Type

N/A Split Cylindrical Expansion Type

Type

N/A Bearing and Housing

Bearing Number

N/A HSE2200BX

Housing

N/A HSE2200HX

Dimensions

Outside Diameter

N/A 37.752 in958.9 mm

Housing Width

N/A 19.3 in490 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 1077959 lbf4795000 N

Cor - Static Load Rating

N/A 2115902 lbf9412000 N

Maximum Speed

N/A 280 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.